IESNA:LM-63-2002
[TEST]P952430
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27828
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3048.6 3329.7 3635.5 3960.4 4241.5 4477 4655.6 4760 4777.1 4725.8
4672.6 4668.8 4701.1 4771.4 4936.7 5348.9 6372.7 7909.3 9278.8 10331.1
11140.3 11903.9 12593.4 13241.1 13676 13049.2 10562.8 7388.9 5109.5 3436.1
1449.3 459.7 218.4 95 30.4 0 0
3048.6 3335.4 3658.3 3971.7 4254.8 4490.3 4680.2 4784.7 4799.9 4754.3
4695.4 4693.5 4718.2 4790.4 4959.5 5282.4 6163.7 7662.4 9189.5 10279.8
11121.3 11968.4 12616.1 13250.6 13719.7 13315.1 11013 7863.7 5354.5 3563.4
1542.4 499.6 254.5 112.1 39.9 0 0
3048.6 3331.6 3645 3947.1 4216.8 4440.9 4613.8 4722 4733.4 4693.5
4649.9 4642.3 4668.8 4741 4902.5 5204.5 5920.6 7271.1 8790.7 9972.1
10845.9 11765.2 12637 13436.7 14112.9 14306.7 12756.7 9926.5 6697.5 4349.7
2013.4 794 446.4 246.9 114 38 0
3048.6 3308.8 3599.5 3888.2 4131.3 4338.3 4503.6 4589.1 4617.6 4600.5
4568.2 4564.4 4587.2 4621.4 4716.3 4908.2 5234.9 5987.1 7271.1 8745.1
10055.7 11273.2 12515.5 13685.5 14804.3 15678.1 16268.8 16316.3 15294.4 12133.7
6819 2440.8 980.1 524.2 241.2 55.1 0
3048.6 3270.9 3527.3 3791.3 4021.1 4216.8 4372.5 4477 4524.5 4535.9
4534 4545.4 4577.7 4608.1 4668.8 4807.5 5050.6 5417.2 6102.9 7261.6
8775.5 10391.9 12017.8 13710.2 15106.3 16424.5 17718.1 19163.5 20289.9 19461.8
15396.9 8481 3337.3 1493 630.6 64.6 0
3048.6 3250 3476 3703.9 3912.9 4104.7 4260.5 4382 4448.5 4496
4530.2 4585.3 4668.8 4735.3 4798 4896.8 5107.6 5445.7 5962.4 6594.9
7527.5 8748.9 10139.3 11632.2 13172.7 14880.3 16787.3 19026.8 22111.5 23944.5
21906.4 16466.3 8955.9 3194.9 794 45.6 0
3048.6 3238.6 3460.8 3690.6 3893.9 4085.7 4251 4370.6 4442.8 4488.4
4535.9 4591 4670.7 4741 4815.1 4925.3 5130.4 5462.8 5983.3 6653.8
7548.4 8745.1 10103.2 11565.7 13136.6 14863.2 16812 19169.2 22107.7 23834.3
21608.1 16151 8912.2 3259.5 784.5 51.3 0
3048.6 3200.6 3382.9 3582.4 3774.2 3960.4 4127.5 4268.1 4368.7 4446.6
4528.3 4627.1 4735.3 4826.5 4915.8 5043 5248.2 5565.4 6036.5 6678.5
7495.2 8494.3 9692.9 11073.8 12635.1 14392.1 16310.6 18382.9 20928.1 22873.2
20213.9 12623.7 5726.8 1948.8 463.5 39.9 0
3048.6 3175.9 3312.6 3470.3 3641.2 3814.1 3985 4135.1 4271.9 4391.5
4516.9 4636.6 4750.5 4851.2 4965.2 5130.4 5367.8 5734.4 6285.3 7037.5
8032.8 9219.9 10597 12101.4 13632.3 15243.1 16897.5 18654.5 20402 20990.8
18650.7 12500.3 5377.3 1612.6 649.6 180.4 0
3048.6 3132.2 3231 3344.9 3487.4 3643.1 3795.1 3952.8 4097.1 4243.4
4391.5 4526.4 4640.4 4761.9 4891.1 5044.9 5284.3 5668 6260.6 7124.8
8249.3 9546.6 10935.1 12342.6 13744.4 15151.9 16601.2 17989.7 18622.2 17416.1
13714 6879.8 1857.7 704.7 383.7 106.4 0
3048.6 3086.6 3136 3215.8 3322.1 3438 3576.7 3711.5 3857.8 3994.5
4154.1 4308 4459.9 4619.5 4784.7 4982.3 5253.9 5675.6 6310 7257.8
8501.9 9977.8 11402.4 12629.4 13691.2 14696 15512.8 15706.5 14718.8 12025.4
7502.8 2742.8 550.8 169.1 58.9 20.9 0
3048.6 3063.8 3084.7 3145.5 3232.9 3329.7 3445.6 3565.3 3694.4 3833.1
3981.2 4133.2 4300.4 4471.3 4661.2 4889.2 5187.4 5626.2 6241.6 7084.9
8215.1 9525.7 10728.1 11476.5 11820.3 11883 11628.4 10823.1 9347.2 7166.6
4218.7 1436 326.7 93.1 26.6 11.4 0
3048.6 3033.4 3035.3 3067.6 3126.5 3198.7 3286 3379.1 3472.2 3559.6
3656.4 3745.7 3850.2 3950.9 4061 4194 4389.6 4697.3 5183.6 5892.1
6801.9 7725.1 8361.4 8450.7 7941.6 6995.7 5643.3 3962.3 2258.4 1033.3
442.6 167.2 62.7 24.7 11.4 1.9 0
3048.6 2980.2 2940.3 2917.6 2898.6 2864.4 2805.5 2712.4 2588.9 2442.7
2275.5 2098.9 1922.2 1764.6 1643 1553.7 1489.2 1464.5 1591.7 1886.2
2212.9 2480.7 2465.5 2032.4 1424.6 949.7 657.2 457.8 305.8 189.9
119.7 76 38 15.2 3.8 0 0
3048.6 2930.9 2839.7 2725.7 2562.4 2359.1 2119.8 1852 1567 1287.8
1084.6 978.2 955.4 964.9 997.2 1025.7 1048.5 1050.4 1025.7 974.4
917.4 860.5 799.7 733.2 645.8 537.5 419.8 302 226 165.3
106.4 62.7 24.7 9.5 3.8 0 0
3048.6 2887.2 2723.8 2505.4 2205.3 1876.7 1532.9 1228.9 1054.2 995.3
964.9 938.3 917.4 896.5 885.1 877.5 868 847.2 801.6 735.1
668.6 602.1 537.5 463.5 389.4 324.8 277.3 235.5 186.1 127.3
64.6 32.3 15.2 5.7 0 0 0
3048.6 2843.5 2613.6 2264.1 1876.7 1483.5 1173.9 1056.1 1021.9 993.4
964.9 936.4 907.9 879.4 837.7 790.2 735.1 670.5 600.2 531.8
467.3 410.3 364.7 328.6 294.4 262.1 227.9 180.4 123.5 83.6
55.1 30.4 13.3 5.7 0 0 0
3048.6 2816.9 2503.5 2095.1 1635.4 1247.9 1090.3 1058 1027.6 995.3
968.7 936.4 902.2 860.5 807.3 740.8 668.6 594.5 516.7 440.7
378 338.1 309.6 283 254.5 226 193.7 153.9 121.6 96.9
70.3 45.6 15.2 1.9 0 0 0
3048.6 2778.9 2397.1 1912.7 1437.9 1156.8 1094.1 1063.7 1033.3 1001
972.5 942.1 906 856.7 790.2 719.9 634.4 548.9 455.9 389.4
345.7 319.1 298.2 275.4 250.7 220.3 182.3 150.1 125.4 98.8
72.2 45.6 13.3 0 0 0 0
3048.6 2775.1 2362.9 1842.5 1361.9 1145.4 1105.5 1073.2 1040.9 1010.5
980.1 945.9 909.8 856.7 792.1 706.6 609.7 512.9 433.1 372.3
334.3 309.6 286.8 262.1 233.6 197.5 157.7 131.1 106.4 81.7
55.1 30.4 7.6 0 0 0 0
3048.6 2775.1 2338.2 1804.5 1329.6 1145.4 1113.1 1080.8 1044.7 1010.5
980.1 947.8 911.7 864.2 803.5 719.9 617.3 514.8 427.4 362.8
324.8 302 279.2 252.6 220.3 174.7 134.9 112.1 91.2 68.4
43.7 17.1 1.9 0 0 0 0
3048.6 2784.6 2349.6 1810.2 1329.6 1145.4 1113.1 1080.8 1046.6 1014.3
982 949.7 915.5 869.9 809.2 716.1 613.5 507.2 419.8 357.1
322.9 300.1 275.4 250.7 216.5 163.4 127.3 106.4 83.6 60.8
38 13.3 0 0 0 0 0
